text.skipToContent text.skipToNavigation

Strain Pole

Assembly, 24" Screw Jack

By CHANCE Utility  
Catalog ID: V4010157
24" (610 mm) Acme-thread Strain Jack Tongue Type

Assembly, 36" Screwjack

By CHANCE Utility  
Catalog ID: V4010158
36" (914 mm) Acme-thread Strain Jack Tongue Type

Clamp, Pole

By CHANCE Utility  
Catalog ID: E4010138P
2" (51 mm) Adjustable Pole Clamp

Eyenut

By CHANCE Utility  
Catalog ID: SPM29471
Acme Eyenut

Pin, Klik

By CHANCE Utility  
Catalog ID: 059738P
Klik Pin

Pin, Locking

By CHANCE Utility  
Catalog ID: E4011510P
Steel Through Pin

Pole, 11'2" Strain

By CHANCE Utility  
Catalog ID: C4000613
134" (3.4 m) Length, 1.56" (40 mm) X 1" (26 mm) Clevis