HPS_ID_PSC4002927_PRODIMAGE
HPS_ID_PSC4002927_PRODIMAGE

Suspension Insulator Lifter Tool for up to 12.5 in (0.3 m) dia. Insulators

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4002927

High-density polyethylene tool for picking up suspension-insulator strings on electric transmission lines during live-line maintenance

Rated Working Load 400 lb/181.4 kg

Product details

General

UPC
096359390695
Working Load Limit
400 lb
Working Load Limit Metric
181.4 kg

Dimensions

Dimensions
18.5 in x 18.25 in x 21.25 in
Dimensions Metric
47.0 mm x 46.4 mm x 54.0 mm
Height
21.25 in
Height Metric
54 mm
Length
18.5 in
Length Metric
47 mm
Weight
16 lb
WeightMetric
7.2 kg
Width
18.25 in
WidthMetric
46.4 mm

Logistics

Pallet Quantity
54