text.skipToContent text.skipToNavigation

Suspension Tools

Attachment, Insulator Tool

By CHANCE Utility  
Catalog ID: H47232
Fork Suspension Tool Attachment for 2.5" (63 mm) Pole

Bracket, Steel Cr

By CHANCE Utility  
Catalog ID: T4000838
Steel Arm Bracket

Bracket, Yoke

By CHANCE Utility  
Catalog ID: H478322
Tower Arm Yoke

Gin, Tower Handline

By CHANCE Utility  
Catalog ID: M1979
The aluminum angle Tower Handline Gin is 3' x 3" x .25" with an aluminum-weld end-plate securing a bronze, free-swivel butt ring.

Hook, Assembly

By CHANCE Utility  
Catalog ID: M47241
The adjustable Hook Assembly can be used with the adjustable strain poles as a direct method of relieving the load on a suspension string.

Link Stick

By CHANCE Utility  
Catalog ID: H4720114
The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end.

Link Stick

By CHANCE Utility  
Catalog ID: H472084
The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end.

Link Stick

By CHANCE Utility  
Catalog ID: H472096
The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end.