text.skipToContent text.skipToNavigation

WR-38

by CMC 

Catalog ID: WR-38

Underground accessories

  • A superior general purpose aluminum connector compound for all cable and terminal pad connections
  • Compatible with all cable insulating materials, including rubber and paper
  • Stable over a wide temperature range
  • Seals out air and moisture
  • Non-toxic and non-flammable

Product Details

General

Hex Size 0.375 in
UPC 192663105106

Dimensions

Length 9 in
Width 3 in

Resources/Downloads

Specifications

Sales Drawings