text.skipToContent text.skipToNavigation

Bushing Extender (900A)

by Hubbell Power Systems 

Catalog ID: 925BE

25kV Bushing Extender with Copper Current Carrying Components

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product Details

General

Type Bushing Extender
UPC 096359393719

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
Current Rating 900 A
kV Class 25/28 kV;15 kV

Logistics

Pallet Quantity 384

Resources/Downloads