text.skipToContent text.skipToNavigation

35kV 600A Class Insualting Cap

by Hubbell Power Systems 

Catalog ID: 635IC

35kV 600A Class Insualting Cap

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product Details

General

Type Insualting Cap
UPC 096359727293

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Logistics

Pallet Quantity 192

Resources/Downloads