HPS_ID_615ETPxxxJ_PRODIMAGE
* Representative image
HPS_ID_615ETPxxxJ_PRODIMAGE

15 kV, 600 Amp ETP Kit w/ Seal Kit

Brand:

Hubbell

Catalog ID:

615ETPN38J

15 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.515 in - 1.780 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
No

Dimensions

Weight
9.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
600 A
kV Class
15 kV

Conductor Related

Solid or Compacted Conductor
900
Stranded or Compressed Conductor
700/750

Logistics

Standard Package
1