text.skipToContent text.skipToNavigation

15 kV, 600 Amp ETP Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 615ETPH22T

15 kV 600 Amp Elbow Tap Plug Kit with Test Point. Cable insulation range 0.850 in - 1.050 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point Yes

Dimensions

Weight 8.650 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor #1
Stranded or Compressed Conductor #2

Logistics

Standard Package 1