text.skipToContent text.skipToNavigation

15 kV, 600 Amp ETP Kit

by Hubbell Power Systems 

Catalog ID: 615ETPP39

15 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.725 in - 1.935 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point No

Dimensions

Weight 8.650 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Stranded or Compressed Conductor 800

Logistics

Standard Package 1