text.skipToContent text.skipToNavigation

15 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 615ETPLM41TS

15 kV 600 Amp Elbow Tap Plug Kit with Test Point. Cable insulation range 1.280 in - 1.430 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point Yes

Dimensions

Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Stranded or Compressed Conductor 1000

Logistics

Standard Package 1

Resources/Downloads