text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp ETP Kit w/ Seal Kit

by Hubbell Power Systems 

Catalog ID: 625ETPG22J

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor #1
Stranded or Compressed Conductor #2

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems T-Body Assembly with Reducing Taps (VI03012E)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)