text.skipToContent text.skipToNavigation

25/28 kV Elbow Tap Plug Kit, with Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 625ETPLM28S

25/28 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.280 in - 1.430 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 300
Stranded or Compressed Conductor 250

Logistics

Standard Package 1

Resources/Downloads