text.skipToContent text.skipToNavigation

25/28 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 625ETPK30TS

25/28 kV 600 Amp Elbow Tap Plug Kit with Test Point. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.310 in
Cable Insulation Diameter Minimum 1.090 in
Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 1.090 - 1.310
Solid or Compacted Conductor 400
Stranded or Compressed Conductor 350

Logistics

Standard Package 1

Resources/Downloads