text.skipToContent text.skipToNavigation

15 kV LRTP Kit w/ Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 615LRTPN38S

15 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.515 in - 1.780 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum Threaded
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Weight 10.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 900
Stranded or Compressed Conductor 700/750

Logistics

Standard Package 1

Resources/Downloads