MY LISTS
HUBBELL
Image of 615LRTPF25TJ 15 kV LRTP Kit w/ Test Point and Jacket Seal Kit

15 kV LRTP Kit w/ Test Point and Jacket Seal Kit

Brand: Hubbell Power Systems

Catalog ID: 615LRTPF25TJ

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 0.640 in - 0.820 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

615LRTPF25TJ

Material Type

Non-Standard

Type

600 Amp Dead Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Weight

10 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

kV Class

15 kV

Conductor Related

Solid or Compacted Conductor

3/0

Stranded or Compressed Conductor

2/0

Configuration

With Seal Kit

Yes

With Test Point

Yes

Logistics

Standard Package

1