text.skipToContent text.skipToNavigation

25/28 kV LRTP Kit w/ Jacket Seal Kit

by Hubbell Power Systems 

Catalog ID: 625LRTPM40J

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.370 in - 1.630 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum Threaded
Type 600 Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Weight 10.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 1000
Stranded or Compressed Conductor 900

Logistics

Standard Package 1

Resources/Downloads