text.skipToContent text.skipToNavigation

25/28 kV LRTP Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 625LRTPN41T

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.515 in - 1.780 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum Threaded
Type 600 Amp Dead Break
With Seal Kit No
With Test Point Yes

Dimensions

Weight 9.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Stranded or Compressed Conductor 1000

Logistics

Standard Package 1

Resources/Downloads