text.skipToContent text.skipToNavigation

25/28 kV LRTP Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 625LRTPJ28T

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 0.980 in - 1.180 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Construction Stamped
Type 600 Amp Dead Break
UPC 883778201172

Dimensions

Thickness 0.04
Weight 0.1 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 300
Stranded or Compressed Conductor 250

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads