text.skipToContent text.skipToNavigation

25/28 kV LRTP Kit

by Hubbell Power Systems 

Catalog ID: 625LRTPL31

Product Details

General

Connector Type Aluminum Threaded
Type 600 Amp Dead Break
With Seal Kit No
With Test Point No

Dimensions

Weight 9.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 450
Stranded or Compressed Conductor 400

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems T-Body Assembly with Reducing Taps (VI03012E)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)