text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit

by Hubbell Power Systems 

Catalog ID: 625BTLM28J

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.280 in - 1.430 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 1.430 in
Cable Insulation Diameter Minimum 1.280 in
Weight 8.650 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 1.280 - 1.430
Solid or Compacted Conductor 300
Stranded or Compressed Conductor 250

Logistics

Standard Package 1

Resources/Downloads