text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit

by Hubbell Power Systems 

Catalog ID: 625BTK32

25/28 kV 600 Amp T-Body Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point No

Dimensions

Weight 8.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 500/550
Stranded or Compressed Conductor 450

Logistics

Standard Package 1

Resources/Downloads