text.skipToContent text.skipToNavigation

35kV t-body kit

by Hubbell Power Systems 

Catalog ID: 635BTH23T

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.095 - 1.240 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, and Compression connector for #1 Stranded or Compressed and 1/0 Solid or Compact conductor.

Product Details

General

Connector Type Aluminum
Type Deadbreak T-Body Kit
With Seal Kit No
With Test Point Yes

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Conductor Related

Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Installation/Instruction Manual (IOM)