HPS_ID_635BTxUTJ_PRODIMAGE
HPS_ID_635BTxUTJ_PRODIMAGE

35kV t-body kit

Brand:

Hubbell

Catalog ID:

635BTMU2TJ

35kV 600A T-Body Kit, with Test Point, Cable Insulation Diameter Range = 1.355 - 1.520 Inches. Kit includes T-body with Testpoint, Cable Adapter, Aluminum Stud, Insulating Plug with Cap, Seal Kit, and Shear Bolt connector for 350 Stranded or Compressed and 500 Compact conductor.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Shear Bolt
Type
Deadbreak T-Body Kit
With Seal Kit
Yes
With Test Point
Yes

Electrical Ratings

AC Withstand Voltage (1 min)
50 kV
Basic Impulse Level
150 kV
Corona Extinction (3pC)
26 kV
Current Rating
600 A
kV Class
35 kV

Conductor Related

Solid or Compacted Conductor
500
Stranded or Compressed Conductor
350

Logistics

Standard Package
1