text.skipToContent text.skipToNavigation

35kV Deadbreak Junction 600A

By Hubbell Power Systems 

Catalog ID: 635J4U

By Hubbell Power Systems
Catalog ID:  635J4U
35kV 600A 200BIL 4-PT Deadbreak Junction With U-Straps
  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

More Options

Product Details

General

Type Junctions

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Logistics

Standard Package 1

Resources and Downloads

Catalogs

<