text.skipToContent text.skipToNavigation

35kV Deadbreak Junction 600A

by Hubbell Power Systems 

Catalog ID: 635J4U

35kV 600A 200BIL 4-PT Deadbreak Junction With U-Straps

Product Details

General

Type Junctions

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
Current Rating 600 A
kV Class 35 kV

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Installation/Instruction Manual (IOM)