text.skipToContent text.skipToNavigation

TapMaster Junction, Mounting Brackets, 3 positions

by Hubbell Power Systems 

Catalog ID: 628TM626B

TapMaster Junction.

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product Details

General

Mounting Type Brackets
Number of Positions 3
Type 600 Amp Dead Break

Dimensions

Weight 25.900 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 15 kV;25/28 kV

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Sales Drawings