HPS_ID_628TM6662U_PRODIMAGE
HPS_ID_628TM6662U_PRODIMAGE

TapMaster Junction, Mounting U-Straps, 4 positions

Brand:

Hubbell

Catalog ID:

628TM6662U

TapMaster Junction.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product details

General

Mounting Type
U-Straps
Number of Positions
4
Type
600 Amp Dead Break
UPC
096359660491

Dimensions

Weight
22.2 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV;25/28 kV

Logistics

Standard Package
1