text.skipToContent text.skipToNavigation

TapMaster Junction, Mounting U-Straps, 5 positions

by Hubbell Power Systems 

Catalog ID: 628TM66662U

TapMaster Junction.

The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.

Product Details

General

Mounting Type U-Straps
Number of Positions 5
Type 600 Amp Dead Break

Dimensions

Weight 24.900 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 15 kV;25/28 kV

Logistics

Standard Package 1

Resources/Downloads