HUBBELL
HPS_ID_215FExxx_PRODIMAGE
* Representative image
HPS_ID_215FExxx_PRODIMAGE

15kV Fused Elbow, 0.610 - 0.823 Cable insulation dia range, Cooper Fuse Connector

Brand:

Hubbell

Catalog ID:

215FECA3

Fused Elbow, 15 kV, with Test Point, Cable Insulation Diameter range = 0.610 - 0.823 inches, #1 Solid or Compact and #2 Stranded or Compressed, Accepts Cooper Current Limiting Fuses

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

215FECA3

Connector Type

Cooper Fuse Connector

EU RoHS Indicator

No

Integral Seal

No

PROBELOK ? Connectors

No

Type

200A Loadbreak

UPC

096359690535

With Seal Kit

No

With Test Point

Yes

Dimensions

Cable Insulation Diameter Maximum

0.823 in

Cable Insulation Diameter Minimum

0.61 in

Weight

7 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Cable Insulation Diameter Range

0.610 - 0.823

Solid or Compacted Conductor

#1

Stranded or Compressed Conductor

#2

Logistics

Pallet Quantity

240

Standard Package

1

Resources and downloads