text.skipToContent text.skipToNavigation

15kV Fused Elbow, 0.720 - 0.985 Cable insulation dia range, Hi-Tech® Fuse Connector

by Hubbell Power Systems 

Catalog ID: 215FEHB5J

Fused Elbow, 15 kV, with Test Point and jacket seal kit, Cable Insulation Diameter range = 0.720 - 0.985 inches, 2/0 Solid or Compact and 1/0 Stranded or Compressed, Accepts Hi-Tech® EFX Current Limiting Fuses

Product Details

General

Connector Type Hi-Tech® Fuse Connector
Integral Seal No
PROBELOK ® Connectors No
Type 200A Loadbreak
With Seal Kit Yes
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 0.985 in
Cable Insulation Diameter Minimum 0.720 in
Weight 7.0 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.720 - 0.985
Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Pallet Quantity 240
Standard Package 1

Resources/Downloads