HUBBELL
Image of 215GB 15 kV Class, Grounding Bushing
Image of 215GB 15 kV Class, Grounding Bushing
HPS_ID_215GB_2_PRODIMAGE

15 kV Class, Grounding Bushing

Brand:

Hubbell

Catalog ID:

215GB

Load Break Grounding Bushing, 200 Amp, 15 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

215GB

EU RoHS Indicator

No

Type

200Amp Load Break

UPC

096359385400

Dimensions

Dimensions

9.500 in x 8.500 in x 3.500 in

Height

3.5 in

Length

9.5 in

Weight

3.81 lb

Width

8.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Logistics

Pallet Quantity

250

Standard Package

1