HUBBELL
HPS_ID_215GEHSG_PRODIMAGE
HPS_ID_215GEHSG_PRODIMAGE
play

15kV Class Grounding Elbow Housing

Brand:

Hubbell

Catalog ID:

215GEHSG

15kV Class Grounding Elbow Housing and Probe

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

215GEHSG

Connector Type

Copper

Type

Grounding Elbow

UPC

096359392491

Dimensions

Dimensions

9.500 in x 8.500 in x 3.500 in

Height

3.5 in

Length

9.5 in

Weight

2.09 lb

Width

8.5 in

Electrical Ratings

kV Class

15 kV

Logistics

Pallet Quantity

360

Standard Package

20

Resources and downloads

Sales Drawings

Videos

play
CHANCE Temporary Protective Grounding