HUBBELL
HPS_ID_225GB_PRODIMAGE
HPS_ID_225GB_PRODIMAGE

25kV Class, Grounding Bushing

Brand:

Hubbell

Catalog ID:

225GB

Load Break Grounded Parking Bushing, 200 Amp, 25/28 kV.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Contains a fully functioning loadbreak mechanism
  • Designed to handle one fault-close of up to 10,000 A for 10 cycles

Product details

General

Catalog Number

225GB

Type

200Amp Load Break

UPC

096359623168

Dimensions

Weight

3.81 lb

Electrical Ratings

Current Rating

200 A

kV Class

25/28 kV

Logistics

Pallet Quantity

192

Standard Package

1