HPS_ID_625CAx_PRODIMAGE
HPS_ID_625CAx_PRODIMAGE

Cable Adapter

Brand:

Hubbell

Catalog ID:

635CAD

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 0.750 - 0.985 Inches

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Stepped design

Product details

General

Type
Cable Adapter

Dimensions

Cable Insulation Diameter Maximum
0.985 in
Cable Insulation Diameter Minimum
0.75 in

Electrical Ratings

AC Withstand Voltage (1 min)
50 kV
Basic Impulse Level
200 kV
Corona Extinction (3pC)
26 kV
kV Class
35 kV

Conductor Related

Cable Insulation Diameter Range
0.75 - 0.985

Logistics

Standard Package
12