text.skipToContent text.skipToNavigation

Cable Adapter

by Hubbell Power Systems 

Catalog ID: 635CAF

35kV 600/900A Cable Adapter, Cable Insulation Diameter Range = 0.980 - 1.115 Inches

Product Details

General

Type Cable Adapter

Dimensions

Cable Insulation Diameter Maximum 1.115 in
Cable Insulation Diameter Minimum 0.98 in

Electrical Ratings

AC Withstand Voltage (1 min) 50 kV
Basic Impulse Level 200 kV
Corona Extinction (3pC) 26 kV
kV Class 35 kV

Conductor Related

Cable Insulation Diameter Range 0.98 - 1.115

Logistics

Pallet Quantity 1536
Standard Package 12

Resources/Downloads