BUR_ColdShrinkFamily_Image
BUR_ColdShrinkFamily_Image

CCSC110800, Clear Cold Shrink, 8", .39"-.80" Jacket OD Range

Brand:

Burndy

Catalog ID:

CCSC110800

Clear Cold Shrink, Specially formulated silicone rubber offering excellent insulation and moisture resistant sealing for in-line cable connector systems. The rubber sleeves are factory expanded over a removeable, plastic ripcord housing. Installs quickly and easily with no heat gun or other installation tools. Passes TELCORDIA GR-347-CORE Abrasion and Cut Test up to 750 kcmil. Operating temperature range: -40°C to +105°C.

Product details

General

Application
Cold Shrink, Rated to 2000 Volts, offer insulation and moisture resistant sealing for in-line cable connector systems
Color
  • Clear
  • Clear
Connector Type
CLEAR
Material
Silicone Rubber
UPC
621945524200

Dimensions

Diameter
0.28 in
Dimension - Diameter Max before Shrink inch
1.1
Length
7.99 in
Width
0.12 in

Electrical Ratings

Voltage Rating
2000 V

Certifications And Compliance

Certification - CSA Approved
No

Logistics

Carton Quantity
360
Pallet Quantity
900