HPS_ID_625LUGB41_PIM_PRODIMAGE
HPS_ID_625LUGB41_PIM_PRODIMAGE

BI-Metal Threaded

Brand:

Hubbell

Catalog ID:

625LUGB33T

BI-Metal Threaded Lug, 600A, Conductor Range = 500 Stranded or Compressed and 600 Compact

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Connector Type
BI-Metal Threaded
Type
600Amp DeadBreak
UPC
096359731306

Dimensions

Weight
1.25 lb

Electrical Ratings

Current Rating
600 A

Conductor Related

Solid or Compacted Conductor
600
Stranded or Compressed Conductor
500

Logistics

Standard Package
3

Resources and downloads