15 kV Insulating Cap, Insulated Cuff
Request a Quote
Brand:
Hubbell
Catalog ID:
215ICI
Load Break Insulating Cap with Insulating Cuff, 200 Amp, 15 kV.
Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
No
Type
200Amp Load Break
UPC
096359391562
Dimensions
Dimensions
6.750 in x 3.000 in x 3.000 in
Height
3 in
Length
6.75 in
Weight
1.25 lb
Width
3 in
Electrical Ratings
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Logistics
Pallet Quantity
800
Standard Package
25
Resources and downloads
Specifications
HUBB-215ICI-SPEC-EN
Catalogs
Cable Accessories (C7)
Installation Manuals
200 Amp, 15kV & 25kV Class Insulating Caps (IS-200IC)
Sales Drawings
Insulating Cap 200A 15 KV (215ICI)
Test Documents
ANSI/IEEE Design Test Report - 15kV 200A Loadbreak Separable Connectors (G11-12-01)