Probe Kit, 35 kV Large Interface
Request a Quote
Brand:
Hubbell
Catalog ID:
236LBP
Load Break Elbow Probe Kit, 200 Amp, 35 kV Large Interface
Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Product details
Resources and downloads
Product details
General
Type
200Amp Load Break
UPC
096359583837
Dimensions
Weight
1.1 lb
Electrical Ratings
AC Withstand Voltage (1 min)
50 kV
Corona Extinction (3pC)
26 kV
Current Rating
200 A
kV Class
35 kV
Logistics
Pallet Quantity
2340
Resources and downloads
Specifications
HUBB-236LBP-SPEC-EN
Sales Drawings
200A 35kV Large Interface Loadbreak Probe