text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Integral Seal, Test Point, Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 215LEJ45T

Load Break Elbow with Integral Seal, 200 Amp, 15 kV, with Test Point, Long Bimetal Contact, Cable Insulation Diameter range = 0.635 - 0.905 inches, 2/0 Solid or Compacted and 1/0 Stranded or Compressed

Product Details

General

Connector Type Bi-Metal
EU RoHS Indicator No
Integral Seal Yes
PROBELOK ® Connectors No
Type 200Amp Load Break
UPC 096359496311
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 0.905 in
Cable Insulation Diameter Minimum 0.635 in
Weight 2.900 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.635 - 0.905
Solid or Compacted Conductor 2/0
Stranded or Compressed Conductor 1/0

Logistics

Pallet Quantity 240
Standard Package 20