text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Integral Seal, Test Point, Probelok Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 215LEJ31PT

Load Break Elbow with Integral Seal, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.495 - 0.730 inches, #4 Solid or Compacted and #6 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal Yes
Type 200Amp Load Break
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 0.730 in
Cable Insulation Diameter Minimum 0.495 in
Weight 2.900 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.495 - 0.730
Solid or Compacted Conductor #4
Stranded or Compressed Conductor #6

Logistics

Standard Package 20