text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ ProbeLok Bimetal Contact, Seal Kit

by Hubbell Power Systems 

Catalog ID: 215LE42PJ

Load Break Elbow, 200 Amp, 15 kV, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.635 - 0.905 inches, #2 or #3 Solid or Compacted and #3 or #4 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
Type 200Amp Load Break
With Seal Kit Yes
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 0.905 in
Cable Insulation Diameter Minimum 0.635 in
Weight 3.250 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.635 - 0.905
Solid or Compacted Conductor #2 or #3
Stranded or Compressed Conductor #3 or #4

Logistics

Pallet Quantity 120
Standard Package 20