text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ ProbeLok Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 215LE43P

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
Type 200Amp Load Break
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 0.905 in
Cable Insulation Diameter Minimum 0.635 in
Weight 2.750 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.635 - 0.905
Solid or Compacted Conductor #1
Stranded or Compressed Conductor #2

Logistics

Standard Package 20

Resources/Downloads

Videos

Hubbell Power Systems Loadbreak Elbow Installation (VI0333E)

Hubbell Power Systems 200A Loadbreak Elbow Installation (VI03013E)

Hubbell Power Systems 200A Integral Seal Load Break Elbow (VI03014E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow (VI03008E)

Hubbell Power Systems Loadbreak Connector Elbow Installation (VI03037E)

Hubbell Power Systems In Depth: Loadbreak Ordering Page (VI03044E0420)