text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 215LE42PTS

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.635 - 0.905 inches, #2 or #3 Solid or Compacted and #3 or #4 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
Type 200Amp Load Break
With Seal Kit Yes

Dimensions

Weight 3.250 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Amperage Rating 200 A
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
DC Withstand Voltage (15 min) 53 kV
Voltage Rating 15 kV

Conductor Related

Solid or Compacted Conductor #2 or #3
Stranded or Compressed Conductor #3 or #4

Logistics

Standard Package 20

Resources/Downloads