text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 215LE53PTS

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.760 - 1.135 inches, #1 Solid or Compacted and #2 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
Type 200Amp Load Break
With Seal Kit Yes

Dimensions

Cable Insulation Diameter Maximum 1.135 in
Cable Insulation Diameter Minimum 0.760 in
Weight 3.250 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Amperage Rating 200 A
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
DC Withstand Voltage (15 min) 53 kV
Voltage Rating 15 kV

Conductor Related

Cable Insulation Diameter Range 0.760 - 1.135
Solid or Compacted Conductor #1
Stranded or Compressed Conductor #2

Logistics

Standard Package 20

Resources/Downloads