15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact, Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

215LE46PTS

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact,Shield Adapter Kit, Cable Insulation Diameter range = 0.635 - 0.905 inches, 3/0 Solid or Compacted and 2/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
ProbeLok Bi-Metal
Integral Seal
No
Type
200Amp Load Break
With Seal Kit
Yes

Dimensions

Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Weight
3.25 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Amperage Rating
200 A
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
DC Withstand Voltage (15 min)
53 kV
Voltage Rating
15 kV

Conductor Related

Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0

Logistics

Standard Package
20

Resources and downloads