HPS_ID_215LExxT_PRODIMAGE
* Representative image
HPS_ID_215LExxT_PRODIMAGE
play

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

Brand:

Hubbell

Catalog ID:

215LE58PT

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.760 - 1.135 inches, 250 Solid or Compacted and 4/0 Stranded or Compressed

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, integral seal, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
ProbeLok Bi-Metal
Integral Seal
No
Type
200Amp Load Break
UPC
096359533986
With Seal Kit
No
With Test Point
Yes

Dimensions

Cable Insulation Diameter Maximum
1.135 in
Cable Insulation Diameter Minimum
0.76 in
Weight
2.75 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV

Conductor Related

Cable Insulation Diameter Range
0.760 - 1.135
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0

Logistics

Pallet Quantity
240
Standard Package
20