text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 215LE58PT

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.760 - 1.135 inches, 250 Solid or Compacted and 4/0 Stranded or Compressed

Product Details

General

Connector Type ProbeLok Bi-Metal
Integral Seal No
Type 200Amp Load Break
UPC 096359533986
With Seal Kit No
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.135 in
Cable Insulation Diameter Minimum 0.760 in
Weight 2.750 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.760 - 1.135
Solid or Compacted Conductor 250
Stranded or Compressed Conductor 4/0

Logistics

Pallet Quantity 240
Standard Package 20