text.skipToContent text.skipToNavigation

15 kV, Load Break Elbow w/ Test Point, ProbeLok Bimetal Contact

by Hubbell Power Systems 

Catalog ID: 215LE44PT

Load Break Elbow, 200 Amp, 15 kV, with Test Point, Long ProbeLok Bimetal Contact, Cable Insulation Diameter range = 0.635 - 0.905 inches, 1/0 Solid or Compacted and #1 Stranded or Compressed

Product Details

Dimensions

Weight 2.750 lb

Electrical Ratings

kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.635 - 0.905

Logistics

Pallet Quantity 240
Standard Package 20