text.skipToContent text.skipToNavigation

15kV Load Break Elbow, 200 Amp, Size 3

by Hubbell Power Systems 

Catalog ID: 215LE30

Load Break Elbow, 200 Amp, 15 kV.

Product Details

General

Integral Seal No
PROBELOK ® Connectors No
Type 200Amp Load Break
With Seal Kit No
With Test Point No

Dimensions

Cable Insulation Diameter Maximum 0.730 in
Cable Insulation Diameter Minimum 0.495 in
Weight 2.750 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Cable Insulation Diameter Range 0.495 - 0.730

Logistics

Pallet Quantity 240
Standard Package 20